For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GE O HB - Screw-in socket
Bill of material
GE O 12 HB 16
DES
Identifier
GE O 12 HB 16
G1
Thread G1
1"1/16-12 UN
G2
Thread G2
G 1
SW
Width across flats SW
41 mm
ORING
O-Ring
23.47 x 2.95 mm
L
Length
52.0 mm
R
1.00
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.